Quick Search

Caterpillar 246D

Caterpillar 246D

Year
2014
Working hours
2,549 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Lexington, KY
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00902
Unit NumberEQ00001972
Catalog Number10033504
Year2014
Hours2,549 h
CountryUnited States
LocationLexington, United States
Pricing
Price Excluding Tax27,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSHIPPING/STORAGE PROTECTION
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
RADIO READY
TWO SPEED
246D SSL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE (H4)
246D SSL DCA2
PL542
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
TIRES, 12X16.5 10PR CAT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT,MACHINE,EXTERNAL
CONVERSION ARRANGEMENT
** INSTALLED LIFT EYE JUNE 2014
** @ 7A ON WO # AD04660
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering