Caterpillar 242D

Caterpillar 242D

Price
42,504 USD
Year
2018
Working hours
207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT04689
Unit NumberE144645
Catalog NumberCU4449205
Manufacturing Year2018
Hours207 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 42,504
Tax-
Price Including Tax-
Features
Accessories
FORKSFORKS
Additional InformationHYDRAULICS: STANDARD FLOW
COMMENTS: MACHINE IS COMPLETE AND OPERATIONAL
TIRE SIZE: 12-16.6
ENGINE TIER RATING: 4 FINAL
COUPLER: MANUAL
AUX HYD
SUSPENSION SEAT
BUCKET: .52 CYD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ECM DOWNLOAD
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone