Caterpillar 242D

Caterpillar 242D

Price
47,500 USD
Year
2014
Working hours
529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT00746
Unit NumberS058919
Catalog NumberCU4319778
Manufacturing Year2014
Hours529 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 47,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
ONE SPEED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH HEAT (C2)
SEAT BELT, 3
SEAT, SUSPENSION, VINYL
TIRES, 12 X 16.5 10PR GALAXY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone