Caterpillar 242D

Caterpillar 242D

Price
36,616 USD
Year
2018
Working hours
355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT04087
Unit NumberE143750
Catalog NumberCU4338665
Manufacturing Year2018
Hours355 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$ 36,616
Tax-
Price Including Tax-
Features
Additional InformationTIRE SIZE: 12 X 16.5
BUCKET: 66 IN
AUX HYD
ENGINE TIER RATING: TIER FOUR
ECM DOWNLOAD
ROPS: OPEN
COUPLER: MANUAL
HYDRAULICS: STANDARD FLOW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone