Caterpillar 242

Caterpillar 242

Price
48,000 USD
Year
2018
Working hours
286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242
CategorySkid Steer Loaders
Serial NumberDZT04165
Unit Number001012873
Catalog NumberCU4325259
Manufacturing Year2018
Hours286 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 48,000
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
BATTERY, HEAVY DUTY, 850 CCA
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone