Caterpillar 242D

Caterpillar 242D

Price
40,000 USD
Year
2015
Working hours
407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01726
Unit NumberEQ033678
Catalog NumberCU4454944
Manufacturing Year2015
Hours407 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information242D SSL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
REARVIEW CAMERA
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone