Caterpillar 242D

Caterpillar 242D

Price
32,500 USD
Year
2019
Working hours
2005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT05557
Unit Number482029
Catalog NumberCU4700809
Manufacturing Year2019
Hours2005 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax32,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional InformationTIRES, 12/16.5 CAT 10PR
TWO SPEED
DOOR, CAB, GLASS
CERTIFICATION ARR, P65
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
BATTERY, HEAVY DUTY, DISC
AS IS / AS RECEIVED
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
PRODUCT LINK, CELLULAR PL240
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
2019 CATERPILLAR 242D SKID STEER
QUICK COUPLER, HYDRAULIC
RADIO READY
2005/11/12/20
SEAT,AIR SUSP,CLOTH, HEAT
DISPLAY,ADVANCED, LCD,CAMERA
HEATER, ENGINE COOLANT, 120V
242D SSL TIER 4 FINAL HRC
BUCKET-GP, 74", BOCE
Features
Accessories
ENGINEENGINE
Additional InformationTIRES, 12/16.5 CAT 10PR
TWO SPEED
DOOR, CAB, GLASS
CERTIFICATION ARR, P65
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
BATTERY, HEAVY DUTY, DISC
AS IS / AS RECEIVED
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
PRODUCT LINK, CELLULAR PL240
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
2019 CATERPILLAR 242D SKID STEER
QUICK COUPLER, HYDRAULIC
RADIO READY
2005/11/12/20
SEAT,AIR SUSP,CLOTH, HEAT
DISPLAY,ADVANCED, LCD,CAMERA
HEATER, ENGINE COOLANT, 120V
242D SSL TIER 4 FINAL HRC
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone