Caterpillar 242D

Caterpillar 242D

Price
40,000 USD
Year
2019
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT05682
Unit Number482155
Catalog NumberCU4703422
Manufacturing Year2019
Hours182 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax40,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
BUCKETBUCKET
Additional InformationQUICK COUPLER, MANUAL
CARRIAGE, 46", FORKS, 48", SSL
ROPS, OPEN (C1)
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE, (H2)
BATTERY, HEAVY DUTY, DISC
AS IS / AS RECEIVED
FAN, COOLING, DEMAND
ONE SPEED
LIGHTS, HALOGEN WORK
SEAT,AIR SUSP, VINYL, HEAT
ENGINE C3.3B DIT
182/11/20/20
TIRES, 12/16.5 CAT ... SSL TIER 4 FINAL HRC
DISPLAY,ADVANCED,LCD,CAMERA
CONSIGNMENT / DAHLBERG, G.
AUXILIARY HYD / COUNTERWEIGHT
2019 CATERPILLAR 242D SKID STEER
BUCKET-GP, 68", BOT
CERTIFICATION ARR, P65
CONTROL, ISO, PROPORTIONAL
Features
Accessories
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
BUCKETBUCKET
Additional InformationQUICK COUPLER, MANUAL
CARRIAGE, 46", FORKS, 48", SSL
ROPS, OPEN (C1)
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE, (H2)
BATTERY, HEAVY DUTY, DISC
AS IS / AS RECEIVED
FAN, COOLING, DEMAND
ONE SPEED
LIGHTS, HALOGEN WORK
SEAT,AIR SUSP, VINYL, HEAT
ENGINE C3.3B DIT
182/11/20/20
TIRES, 12/16.5 CAT ... SSL TIER 4 FINAL HRC
DISPLAY,ADVANCED,LCD,CAMERA
CONSIGNMENT / DAHLBERG, G.
AUXILIARY HYD / COUNTERWEIGHT
2019 CATERPILLAR 242D SKID STEER
BUCKET-GP, 68", BOT
CERTIFICATION ARR, P65
CONTROL, ISO, PROPORTIONAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good182
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine in Good Operating Condition
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front80
Left Rear80
Right Front80
Right Rear80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone