Caterpillar 242D3

Caterpillar 242D3

Price
31,800 USD
Year
2019
Working hours
4,713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D3
CategorySkid Steer Loaders
Serial NumberHSX00632
Unit NumberUS-1279822
Catalog NumberCU4838095
Manufacturing Year2019
Hours4,713 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax31,800 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional information2 SPEED CONTROL
SELF LEVELING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • YesEngine sample taken 11-8-21 @ hrs
  • Good
  • GoodEROPS, paint worn off by front cab step, surface rust present
  • Good
  • FairRight side, front and rear machine decals worn
  • Good
  • Good
  • Good
  • Good
  • FairWorn.
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yesiso 3471-2008
  • N/A
  • 50%
  • Good70 ambient - 47 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good70 ambient - 98 vent
  • Good
  • Good
  • Good4713 hours
  • GoodInstalled November 2021
  • GoodAir suspension and heated
  • Good
  • Good
engine
  • No
  • No
  • Yes2019 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 11-15-21 @ 4713 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 11-15-21 @ 4713 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • GoodFloat
  • GoodServiced 11-15-21 @ 4713 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 78 inch
  • N/A
  • Good
  • Good
  • Good
  • FairWorn - BOE can be turned
  • Good
  • Good
  • GoodHydraulic coupler
comments, misc. repairs, general remarks
  • Retail Fair
tires
  • No
  • No
  • 82%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT2492NoYesYes
Left RearCAT1973NoYesYes
Right FrontCAT2388NoYesYes
Right RearCAT1973NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone