Caterpillar 239D

Caterpillar 239D

Price
39,500 USD
Year
2016
Working hours
305 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900615
Unit NumberEQ00143934
Catalog NumberCU4382817
Manufacturing Year2016
Hours305 h
CountryUnited States
LocationJeffersonville, IN
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
OROPSOROPS
BUCKETBUCKET
Additional Information(H2) PERK PKG
1 SPEED
CANOPY
HYDRAULICS, PRO WT
MANUAL QC
1 TRACK, RUBBER, 15.7 IN (400MM)
4225564 DISPLAY, BASIC
BELT,SEAT,2"
345-6349 SEAT,AIR SUSP,VINYL,HEA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • GoodCANOPY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • RED
  • ENGINE STARTS AND RUNS GOOD. ENGINE RESPONDS GOOD. NO ABNORMAL NOISE.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • MACHINE STARTS EASY. ALL FUNCTIONS AS SHOULD.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodSLIGHT SLACK IN ROD END OF TILT CYLINDER. NORMAL WEAR.
  • Good
  • Good
  • 72"
  • A4171BK21155
  • SOME ASPHALT IN BUCKET
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
SprocketGood
NotesSOME ASPHALT ON TRACKS.
Notes - UNDERCARRIAGENO MAJOR CUTS OR TEARS.
Notes - UNDERCARRIAGE 1SPROCKETS ARE IN GOOD CONDITION. REST OF U/C HAS NORMAL WEAR FOR HOURS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone