Quick Search

Caterpillar 239D

Caterpillar 239D

Year
2016
Working hours
2,407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Dry Ridge, KY
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900870
Unit NumberEQ00110961
Catalog Number10033503
Year2016
Hours2,407 h
CountryUnited States
LocationDry Ridge, United States
Pricing
Price Excluding Tax32,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
CONTROL, ISO, PROP, WT
RUBBER BELT, 1 SPD, D/S IDLER
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY, HEAVY DUTY, DISC
239D COMPACT TRACK LOADER HRC
HEATER, ENGINE BLOCK, 120V
QUICK COUPLER, ELECTRIC
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering