Quick Search

Caterpillar 239D

Caterpillar 239D

Price
$35,850
Year
2018
Working hours
1,991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Rock Hill, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL902604
Unit NumberDB000799
Catalog Number10002069
Year2018
Hours1,991 h
CountryUnited States
LocationRock Hill, SC
Pricing
Price Excluding Tax35,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationQualifies for CAT Certified Used (CCU).
Unit includes Bucket.

PACK, DOMESTIC TRUCK
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
RIDE CONTROL, NONE
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
SEAT,AIR SUSPENSION,VINYL,HEAT
DISPLAY, BASIC, ANTI-THEFT
RUBBER BELT, 1 SPD, D/S IDLER
TRACK,RUBBER,320MM(12.6IN)BLCK
PACKAGE, PERFORMANCE, (H1)
CONTROL, ISO, PROP
PRODUCT LINK, CELLULAR PL240
BATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, (CANADA)
CONVERSION ARRANGEMENT
SEAT BELT, 2"
ROPS, OPEN (C1)
QUICK COUPLER, MANUAL
LIGHTS, HALOGEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • Yes
  • No
  • GoodOROPS
  • Good
  • Good
  • Good
  • FairLeft grab iron is bent
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1100
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodParking brake label is worn off
engine
700
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
610
  • NEW 74" GP BKT
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
undercarriage
320
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGENo abnormal noises, popping, grabbing or grinding present during travel
Track / Belt Thickness1 3/4" thick
Track / Belt Width16" wide
IdlersFair
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering