Caterpillar 236D

Caterpillar 236D

Price
53,157 USD
Year
2018
Working hours
252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ04638
Unit Number459982
Catalog NumberCU4557486
Manufacturing Year2018
Hours252 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 53,157
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, 68", BOCE
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIGHTS, LED
ONE SPEED
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone