Caterpillar 236D H2CB

Caterpillar 236D H2CB

Price
42,900 USD
Year
2016
Working hours
256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D H2CB
CategorySkid Steer Loaders
Serial NumberBGZ02347
Unit Number17G00136
Catalog NumberCU2480775
Manufacturing Year2016
Hours256 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$ 42,900
Tax-
Price Including Tax-
Details
Additional InformationCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENG SN 8FS1986 MSO 5CKVQ
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
ID# 15G07171B SN 65SSGP118048
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
MODEL: SSLBKT72
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 CAT 10PR XD
TWO SPEED WITH RIDE CONTROL
Features
Additional InformationCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENG SN 8FS1986 MSO 5CKVQ
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
ID# 15G07171B SN 65SSGP118048
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
MODEL: SSLBKT72
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 CAT 10PR XD
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodseveral minor rear scratches
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Goodcold starts well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 15G07171B on 8-13-2019
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Billings store 8-13-2019
tires
  • 90%
  • 35/32 deep lugs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources