Caterpillar 236D

Caterpillar 236D

Price
54,903 USD
Year
2018
Working hours
363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ04473
Unit Number456923
Catalog NumberCU4557484
Manufacturing Year2018
Hours363 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 54,903
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, 68", BOCE
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone