Caterpillar 236D

Caterpillar 236D

Price
31,400 USD
Year
2015
Working hours
1729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ01352
Unit NumberE153422
Catalog NumberCU4524550
Manufacturing Year2015
Hours1729 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 31,400
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationAIR CONDITIONING
HEATER
ROPS: ENCLOSED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesCab is loose for cleaning **Make sure this is cleaned suring wash**
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo signs of contamination
  • Good
  • Good
  • FairPaint is faded and scratched
  • Good
  • Good
  • FairStep on cab is bent
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • 75%
  • GoodVent temperature 46°. Ambient temperature 83°
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPlexi glass doors scratched hard to see through
  • GoodVent temperature 86°. Ambient temperature 125°
  • Good
  • Good
  • Good
  • FairSeat belt date tag is expired
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • FairSuction hose is wet
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 66”. Not a Cat bucket
  • Bucket is not a cat bucket
  • PoorLeft rear corner has a hole. Base edge is worn to bolt holes. Bottom is worn thin
  • FairBucket linkage has some movement
  • FairSides of bucket are worn thin
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
tires
  • No
  • 12-16.5 solid
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontConstruction ProNoYesYes
Left RearConstruction ProNoYesYes
Right FrontConstruction ProNoYesYes
Right RearConstruction ProNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone