Quick Search

Caterpillar 236D3 C3H2

Caterpillar 236D3 C3H2

Price
$54,100
Year
2020
Working hours
1,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 236D3 C3H2
CategorySkid Steer Loaders
Serial NumberKXL01094
Unit NumberCCE03087
Catalog Number4666208
Year2020
Hours1,388 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax54,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 GA 10PR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
REAR LIGHTS
*LIGHTS, LED
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*RADIO, AM/FM, BLUETOOTH
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
*POWERTRAIN, TWO SPEED
*FILM, TWO SPEED
PRICED NEW 09/02/20 EK
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
COUNTERWEIGHT,MACHINE,EXTERNAL
CERTIFICATION ARR, P65
PRODUCT LINK, CELLULAR PL243
DOOR, CAB, GLASS
RIDE CONTROL, NONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering