Caterpillar 236D A

Caterpillar 236D A

Price
38,000 USD
Year
2018
Working hours
295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D A
CategorySkid Steer Loaders
Serial NumberBGZ04435
Unit NumberBGZ4435
Catalog NumberCU4798059
Manufacturing Year2018
Hours295 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax38,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information533-5187 JOYSTICK ISO CONVERSION KIT INSTALLED

FAN, COOLING, DEMAND
ONE SPEED
SEAT, SUSPENSION, VINYL
PRODUCT LINK, CELLULAR PL641
PACKAGE, PERFORMANCE (H2)
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
LIGHTS, LED
CERTIFICATION ARR, (US/CANADA)
RADIO READY
SEAT BELT, 2"
DOOR, CAB, POLYCARBONATE
CONVERSION ARRANGEMENT
QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
BATTERY, HEAVY DUTY, 850 CCA
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
SERIALIZED TECHNICAL MEDIA KIT
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information533-5187 JOYSTICK ISO CONVERSION KIT INSTALLED

FAN, COOLING, DEMAND
ONE SPEED
SEAT, SUSPENSION, VINYL
PRODUCT LINK, CELLULAR PL641
PACKAGE, PERFORMANCE (H2)
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
LIGHTS, LED
CERTIFICATION ARR, (US/CANADA)
RADIO READY
SEAT BELT, 2"
DOOR, CAB, POLYCARBONATE
CONVERSION ARRANGEMENT
QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
BATTERY, HEAVY DUTY, 850 CCA
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Pretty good looking machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSteps are straight
safety items
  • Yes
  • Yes
  • Yes
  • Safety items are working good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Operator station works good but the AM/FM radio does not work
  • GoodBlowing cold air of 55 degrees on. 88 degree day
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC and is about full
  • Engines starts and runs good
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Shroud has developed rust all over it
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Electrical system is working good and lights re working.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system is working good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Machine will come with a bucket
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine start, runs and operates real good.
  • Machine will come with a bucket.
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar18NoNoNo
Left RearCaterpillar18NoNoNo
Right FrontCaterpillar19NoNoNo
Right RearCaterpillar18NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone