Caterpillar 236D

Caterpillar 236D

Price
31,400 USD
Year
2015
Working hours
1648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ01345
Unit NumberE153421
Catalog NumberCU4524545
Manufacturing Year2015
Hours1648 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 31,400
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationAIR CONDITIONING
ROPS: ENCLOSED
HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesCab is loose so they can wash under it **Make sure this is cleaned during wash**
  • No
  • Good
  • Good
  • Good
  • Good
  • FairEngine door is scratched and gouged
  • Good
  • Good
  • Good
  • FairPaint is faded and scratched
  • Good
  • Good
  • FairStep on cab is bent
safety items
  • Yes
  • Yes
  • Yes
  • FairHorn full of dirt not very loud
  • Good
gauges, operator station, console
  • Yes
  • YesOMM is ripped up **Replace**
  • No
  • NoManual is missing
  • Yes
  • 99%
  • GoodVent temperature 47°. Ambient temperature 81°
  • FairRight upper console missing all hardwareand is loose
  • FairInside door latch cover is broken
  • Good
  • Good
  • Good
  • FairDoor plexiglass is scratched hard to see through.
  • GoodVent temperature 104°. Ambient temperature 81°
  • Good
  • Good
  • FairSeat belt date tag is expired
  • FairHeater switch on seat is broken
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • PoorAll work lights not working
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • No tag. 74”
  • No tag
  • FairBottom of bucket has concrete needs cleaned out
  • FairBucket linkage is worn and loose. Movement at both tilt cylinders at rod ends
  • Good
  • PoorCutting edge is worn into bucket base edge cannot be flipped
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
  • Drain and refill hydraulic system due to fuel in oil
tires
  • No
  • All tires are solid
  • 33x12-20/8.00. Solid
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTong YongNoYes
Left RearTong YongNoYes
Right FrontTong YongNoYes
Right RearTong YongNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone