Caterpillar 236DSTD1CA

Caterpillar 236DSTD1CA

Price
31,500 USD
Year
2017
Working hours
575 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236DSTD1CA
CategorySkid Steer Loaders
Serial NumberBGZ03635
Unit Number9CR7053
Catalog NumberCU4590466
Manufacturing Year2017
Hours575 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 31,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information**GOVERNMENTAL LEASE RETURN**
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
STANDARD FLOW - 20 GPM
236D SSL 2017
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
DUAL SELF LEVEL
ONE SPEED
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
CERTIFICATION ARR, (US/CANADA)
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
QUICK COUPLER, HYDRAULIC
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
Features
Additional Information**GOVERNMENTAL LEASE RETURN**
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
STANDARD FLOW - 20 GPM
236D SSL 2017
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
DUAL SELF LEVEL
ONE SPEED
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
CERTIFICATION ARR, (US/CANADA)
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
QUICK COUPLER, HYDRAULIC
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone