Caterpillar 232D

Caterpillar 232D

Price
27,692 USD
Year
2017
Working hours
614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00916
Unit NumberE135456
Catalog NumberCU2499987
Manufacturing Year2017
Hours614 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 27,692
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 10/16.5
BUCKET: YES
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone