Caterpillar 232D

Caterpillar 232D

Price
28,500 USD
Year
2017
Working hours
62 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00670
Unit NumberNM74891
Catalog NumberCU4380498
Manufacturing Year2017
Hours62 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 28,500
Tax-
Price Including Tax-
Features
Additional Information*232D SKID STEER LOADER HRC
*BATTERY, 850 CCA, HEAVY DUTY
*CONTROL, ISO, PROP
*CONVERSION ARRANGEMENT
*DISPLAY, BASIC, ANTI-THEFT
*FAN, COOLING, DEMAND
*ONE SPEED
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,VINYL,HEAT
CAROLINA CDC - - AVAILABILITY
CERTIFICATION ARR, (US/CANADA)
EIN # SD4Y35
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 10/16.5 CAT 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone