Caterpillar 226D

Caterpillar 226D

Price
28,500 USD
Year
2016
Working hours
396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD01315
Unit NumberNM73377
Catalog NumberCU2387337
Manufacturing Year2016
Hours396 h
CountryUnited States
LocationThe Dalles, OR
Pricing
Price Excluding Tax$ 28,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 10/16.5 CAT 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone