Caterpillar 226D

Caterpillar 226D

Price
28,500 USD
Year
2018
Working hours
976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD03511
Unit NumberMNF00157
Catalog NumberCU4725815
Manufacturing Year2018
Hours976 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax28,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
ENGINEENGINE
Additional InformationBATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
LIGHTS, LED
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 10/16.5 CAT 8PR
Features
Accessories
ENGINEENGINE
Additional InformationBATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
LIGHTS, LED
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 10/16.5 CAT 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 417 7109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone