Quick Search

Caterpillar 226D C3-H2

Caterpillar 226D C3-H2

Price
$44,725
Year
2019
Working hours
2,733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCaterpillar 226D C3-H2
CategorySkid Steer Loaders
Serial NumberHRD04244
Unit NumberCCE02353
Catalog Number4700911
Year2019
Hours2,733 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax44,725 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional informationPACK, DOMESTIC TRUCK
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
ROPS, ENCLOSED WITH A/C (C3)
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD, CAMERA
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
ONE SPEED
TIRES, 10/16.5 GA 8PR
PRICED NEW 05/08/19 EK
BATTERY,HD,DISCONNECT, 850 CCA
HEATER, ENGINE BLOCK, 120V
SEAT BELT, 2"
LIGHTS, HALOGEN
ENGINE
PRODUCT LINK, CELLULAR PL240
CERTIFICATION ARR, P65
QUICK COUPLER, MANUAL
COUNTERWEIGHT,MACHINE,EXTERNAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering