Quick Search

Caterpillar 226D3STD2C

Caterpillar 226D3STD2C

Price
$36,900
Year
2019
Working hours
2,245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 226D3STD2C
CategorySkid Steer Loaders
Serial NumberDX800119
Unit Number0CR7485
Catalog Number4750048
Year2019
Hours2,245 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax36,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
DUAL SELF LEVEL
RETURN TO DIG/WRKTL POSITIONER
TIRES, 10/16.5 GA 8PR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*SEAT BELT, 2"
STANDARD FLOW - 20 GPM (76 LPM)
*FAN, COOLING, DEMAND
*RIDE CONTROL, NONE
*HEATER, ENGINE BLOCK, 120V
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL240
*RADIO, AM/FM, BLUETOOTH
*CERTIFICATION ARR, P65
2019 MODEL
*CAB PACKAGE, PRO PLUS
*REAR LIGHTS
*BATTERY,HD,DISCONNECT, 850 CCA
*HYDRAULICS, PERFORMANCE, (H2)
*POWERTRAIN, TWO SPEED
*FILM, TWO SPEED
*226D3 SKID STEER LOADER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering