Quick Search

Caterpillar 226D C3-H2

Caterpillar 226D C3-H2

Year
2019
Working hours
3,557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCaterpillar 226D C3-H2
CategorySkid Steer Loaders
Serial NumberHRD04244
Unit NumberCCE02353
Catalog Number4700911
Year2019
Hours3,557 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax44,725 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT, VINYLSEAT, VINYL
BATTERY,HD,DISCONNECT, 850 CCABATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WTCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERADISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASSDOOR, CAB, GLASS
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120VHEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
ONE SPEEDONE SPEED
PRICED NEW 05/08/19 EKPRICED NEW 05/08/19 EK
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH A/C (C3)ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"SEAT BELT, 2"
EngineEngine
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
PACKAGE, PERFORMANCE, (H2)PACKAGE, PERFORMANCE, (H2)
RADIO, AM/FM, BLUETOOTHRADIO, AM/FM, BLUETOOTH
TIRES, 10/16.5 GA 8PRTIRES, 10/16.5 GA 8PR
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering