Caterpillar 226D

Caterpillar 226D

Price
32,000 USD
Year
2019
Working hours
347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD04115
Unit Number476566
Catalog NumberCU4665066
Manufacturing Year2019
Hours347 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information2019 CATERPILLAR 226D SKID STEER
AS IS / AS RECEIVED
BATTERY, 850 CCA, HEAVY DUTY
BUCKET-GP, 68", BOCE
CERTIFICATION ARR, P65
CONTROL, HAND-FOOT, PROP
DISPLAY, BASIC, ANTI-THEFT
ENGINE,C2.2 CRDI,66.5HP, TIER 4
FAN, COOLING, DEMAND
LIGHTS, HALOGEN
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
TRANSMISSION,HYDROSTATIC
TIRES, 10/16.5
Features
Accessories
ENGINEENGINE
Additional Information2019 CATERPILLAR 226D SKID STEER
AS IS / AS RECEIVED
BATTERY, 850 CCA, HEAVY DUTY
BUCKET-GP, 68", BOCE
CERTIFICATION ARR, P65
CONTROL, HAND-FOOT, PROP
DISPLAY, BASIC, ANTI-THEFT
ENGINE,C2.2 CRDI,66.5HP, TIER 4
FAN, COOLING, DEMAND
LIGHTS, HALOGEN
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
TRANSMISSION,HYDROSTATIC
TIRES, 10/16.5
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good142
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in good operating condition
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front80
Left Rear80
Right Front80
Right Rear80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone