Quick Search

CAT 249D3 C3H2

CAT 249D3 C3H2

Year
2023
Working hours
219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT 249D3 C3H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberWKD00633
Unit NumberBCP02265
Catalog Number10108495
Year2023
Hours219 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax81,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
HEATER, ENGINE BLOCK, 120V
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
PACKING, CONTAINER
PRICED NEW 11/21/23 EK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering