Quick Search

CAT 299D3

CAT 299D3

Year
2020
Working hours
1,391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Gering, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 299D3
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberDY901980
Unit NumberEQN186651
Catalog Number10071129
Year2020
Hours1,391 h
CountryUnited States
LocationGering, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
ELECTRIC COUPLERELECTRIC COUPLER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
RIDE CONTROLRIDE CONTROL
BEACONBEACON
HEATER / DEFROSTERHEATER / DEFROSTER
Additional information299D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
MULTI-TERRAIN LOADER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 3"
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • YesFairly dirty
  • No
  • Good
  • FairScratched and scuffed
  • GoodTwo per side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAdjust latch
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1230
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • FairLatch needs adjusted, hinges are loose
  • Good
  • Good
  • Good
  • FairDoor seal taped in
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2020
  • Good
  • Good
  • FairNeeds new blade
engine
701
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • PoorNeeds cleaned and replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodHood shocks need replacing, right side bracket is bent
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
620
  • FairSagging a bit
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • GoodQuick couplers are leaking
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn100%
Track / Belt Thickness6/32
Track / Belt Width17.5
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionPoorWorn out
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering