2020 CAT 299D3 XE For Sale - 89,000 USD | Cat Used
Quick Search

CAT 299D3 XE

CAT 299D3 XE

CAT Certified
Year
2020
Working hours
1,836 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 299D3 XE
Carter Machinery Company
CategorySkid Steer Loaders
Serial NumberBX901640
Unit Number5032910T0
Catalog Number10146758
Year2020
Hours1,836 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information299D3 XE CTL
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
FAN,COOLING,DEMAND,REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 mo. / 500 hr. PT + Hyd
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
STANDARD RADIO(12V), BLUETOOTH
TRACK,RUBBER,450MM(17.7IN)BLCK
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairThe debris exhaust cover is ripped/falling apart and making certain parts of it start melting
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBowl needs cleaned out
  • FairThe screen on the grills has broken welds and the tie down strap is broken
  • Good
  • FairFront cab step is bent and coupler step/cover
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
  • Good
  • Good
engine
720
  • No
  • No
  • Yes
  • Yes
  • No
  • YesLooks to be the valve cover leaking. Needs to be cleaned and Troubleshot
  • No
  • Red
  • normal
  • Normal
  • FairNeed replaced
  • FairA/C belt has crcaks and needs replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairTail ;lights dont come on
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • No
  • auxiliary Connectors are leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRod end bore is starting to get worn and needs new pins installed
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
120
  • Good
  • Fair
  • FairTabs for the step to mount to are broken
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness25mm
Track / Belt Width17 3/4
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering