2022 CAT 299D3 For Sale - 62,000 USD | Cat Used
Quick Search

CAT 299D3

CAT 299D3

CAT Certified
Year
2022
Working hours
2,293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Sterling, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 299D3
Carter Machinery Company
CategorySkid Steer Loaders
Serial NumberDY907127
Unit Number5037800
Catalog Number10146855
Year2022
Hours2,293 h
CountryUnited States
LocationSterling, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationANTI THEFT SYSTEM
BATTERY,EXTRA HEAVY DUTY, DISC
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DISPLAY,ADVANCED,LCD,CAMERA
DOOR, CAB, GLASS
EMISSIONS-EPA TR4-KOREA-TR4FINAL
FAN, COOLING, DEMAND, REVERSING
FILM, SELF LEVEL, ANSI
FILM,TWO SPEED W/ HIGH FLOW XPS
GP BUCKET
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, H3
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 mo. / 500 hr. PT + Hyd
QUICK COUPLER, HYDRAULIC
RADIO READY
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN) BAR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
1100
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2110
  • 3/4
  • 1/4
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairMissing right side window latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 2NA3465
  • 2291
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 2291
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Plate is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering