Quick Search

CAT 299D3XE CA

CAT 299D3XE CA

CAT Certified
Year
2021
Working hours
1,593 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Tucson, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 299D3XE CA
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberBX902751
Unit NumberE185390
Catalog Number10139265
Year2021
Hours1,593 h
CountryUnited States
LocationTucson, United States
Pricing
Price Excluding Tax97,001 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Self LevelingSelf Leveling
2 Speed Travel2 Speed Travel
HeaterHeater
Additional informationAir Conditioning
Aux Hyd
Bucket: 86"IP BU
Comments: 17.7 RUBBER BLOCK TRACKS
COUPLER: MANUAL
ECM DOWNLOAD
ENGINE TIER RATING: T4
HYDRAULICS: HIGH FLOW XHP
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
SUSPENSION SEAT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering