Quick Search

CAT 299D3

CAT 299D3

Year
2022
Working hours
1,396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Twin Falls, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 299D3
Western States Equipment
CategorySkid Steer Loaders
Serial NumberDY908606
Unit NumberE0138182
Catalog Number10097572
Year2022
Hours1,396 h
CountryUnited States
LocationTwin Falls, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information299D3 COMPACT TRACK LOADER
66in BUCKET
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering