Quick Search

CAT 299D3 C3H3

CAT 299D3 C3H3

Year
2020
Working hours
2,340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 299D3 C3H3
Fabick CAT
CategorySkid Steer Loaders
Serial NumberDY903060
Unit NumberDY903060
Catalog Number10097408
Year2020
Hours2,340 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional information*299D3 COMPACT TRACK LOADER
*BATTERY,EXTRA HD,DISC,1000 CCA
*CAB PACKAGE, ULTRA
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*DEBRIS MGMT PKG, NONE (DM0)
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN,COOLING, DEMAND, REVERSING
*FILM,TWO SPEED W/HIGH FLOW XPS
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PERFORMANCE, (H3)
*LIGHTS, LED
*PRODUCT LINK, CELLULAR PL243
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*REAR LIGHTS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • No
  • Overall fair-good appearance
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair-good condition
  • Good
  • Good
  • FairDoor won’t latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • GoodRed taillights don’t work
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
bucket
040
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
140
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair condition
Percentage Worn50%
Track / Belt Thickness2” at outside edge
Track / Belt Width17.5”
IdlersFair
RollerFair
Roller FrameFair
SprocketGood
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering