Quick Search

CAT 299D3

CAT 299D3

Year
2021
Working hours
1,621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 299D3
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberDY903562
Unit NumberEQN194313
Catalog Number10095780
Year2021
Hours1,621 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
Additional information299D3 COMPACT TRACK LOADER
299D3 CTL DCA4C
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • Good
  • GoodNeeds cleaning
  • GoodTwo per side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1221
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • FairLatch needs adjusted, plastic around latch is broken
  • Good
  • Good
  • Good
  • FairGlass is good, mirror is missing
  • Good
  • Good
  • Good
  • Good
  • GoodDecember 2020
  • GoodHeated air suspension seat
  • Good
  • PoorBlade sticks need replaced
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • GoodAll working
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • GoodSelf leveling, working as designed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn90%
Track / Belt Thickness8
Track / Belt Width17.5
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionPoorCracked and worn out
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering