Quick Search

CAT 299D3 C3H2

CAT 299D3 C3H2

Year
2021
Working hours
525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D3 C3H2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberDY904683
Unit NumberU139814
Catalog Number10103061
Year2021
Hours525 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax80,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*299D3 COMPACT TRACK LOADER
*BATTERY,EXTRA HD,DISC,1000 CCA
*CAB PACKAGE, PRO PLUS
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*DEBRIS MGMT PKG, NONE (DM0)
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*PRODUCT LINK, CELLULAR PL243
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*REAR LIGHTS
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
BROOM, PICKUP, BP118C
FACTORY PDI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
Online Owner's Manual
RIDE CONTROL, NONE
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering