Quick Search

CAT 299D3 H2CB

CAT 299D3 H2CB

Year
2022
Working hours
363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 299D3 H2CB
Tractor & Equipment Co.
CategorySkid Steer Loaders
Serial NumberDY908039
Unit Number23G1081
Catalog Number10097443
Year2022
Hours363 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax108,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Ride ControlRide Control
Additional informationBATTERY,EXTRA HEAVY DUTY, DISC
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
ENG: S/N 2NE0783 MSO:J7GXN
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering