Quick Search

CAT 299D XHP

CAT 299D XHP

Year
2014
Working hours
1,856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 299D XHP
Fabick CAT
CategorySkid Steer Loaders
Serial NumberJST00485
Unit NumberJST00485
Catalog Number10033486
Year2014
Hours1,856 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information299D CTL XHP
BELT, SEAT, 2"
CONVERSION ARRGMT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
Online Owner's Manual
PKG,LAND MGMT LM0
QUICK COUPLER, ELECTRIC
RADIO READY
RUBR BLT, 2S, TF
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • Overall good appearance Cat decals are bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBad scratch on front door
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • FairFront left light is not working
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 80”
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
320
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair condition
Percentage Worn70%
Track / Belt Thickness1 7/8” at outside edge
Track / Belt Width17.75”
IdlersGood
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering