Quick Search

CAT 299D2 XHPM

CAT 299D2 XHPM

Year
2016
Working hours
3,105 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Amarillo, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D2 XHPM
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberDX201147
Unit NumberU83572
Catalog Number10061391
Year2016
Hours3,105 h
CountryUnited States
LocationAmarillo, United States
Pricing
Price Excluding Tax56,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*299D2 XHP COMPACT TRACK LOADER
*DOOR, CAB, POLYCARBONATE
*FAN,COOLING, DEMAND, REVERSING
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, LED
*PACKAGE, LAND MANAGEMENT (LM2)
*QUICK COUPLER, MANUAL
*RADIO READY
*SEAT BELT, 2"
CONVERSION ARRANGEMENT
FACTORY PDI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
KIT, RADIO, AM/FM/BLUETOOTH
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RUBBER BELT, 2 SPD, TF IDLERS
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering