2019 CAT 299D2 XHP For Sale - 69,500 USD | Cat Used
Quick Search

CAT 299D2 XHP

CAT 299D2 XHP

CAT Certified
Year
2019
Working hours
3,159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
South Hill, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 299D2 XHP
Carter Machinery Company
CategorySkid Steer Loaders
Serial NumberDX204628
Unit Number5028630T0
Catalog Number10077514
Year2019
Hours3,159 h
CountryUnited States
LocationSouth Hill, United States
Pricing
Price Excluding Tax69,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationBELT, SEAT, 2"
CERTIFICATION ARR, P65
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN, HYD, INTELLI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
Horsepower 100.0 hp
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
MULCHER (DJW00552)
Online Owner's Manual
PKG, LAND MGMT LM2
PRODUCT LINK, CELLULAR PL240
Protection 12 Month / 500 Hour PT+HYD
QUICK COUPLER, MANUAL
RUBR BLT, 2S, TF
STANDARD RADIO(12V), BLUETOOTH
TRACK,RUBBER,400MM(15.7IN) BLCK
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1221
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear
  • Good
  • Good
  • Fairrear door dented.
  • Good
  • PoorMissing front bottom step
safety items
100
  • No
  • No
  • Good
gauges, operator station, console
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • No
  • No
  • No
  • N
  • None
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Goodcode for bucket inclinometer sensor. 3700-3
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Goodno
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering