Quick Search

CAT 299D2XHP2C

CAT 299D2XHP2C

Year
2016
Working hours
3,188 h
Videos of CAT 299D2XHP2C
Videos of CAT 299D2XHP2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Manhattan, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 299D2XHP2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberDX201230
Unit NumberWUC0371
Catalog Number10094667
Year2016
Hours3,188 h
CountryUnited States
LocationMANHATTAN, United States
Pricing
Price Excluding Tax57,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Ride ControlRide Control
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
AMICSAMICS
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*299D2 XHP COMPACT TRACK LOADER
*DOOR, CAB, POLYCARBONATE
*FAN,COOLING, DEMAND, REVERSING
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, LED
*PACKAGE, LAND MANAGEMENT (LM1)
*QUICK COUPLER, MANUAL
*RADIO READY
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
299D2 2016
Online Owner's Manual
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • Good
  • Good
  • Good
  • FairMESH IS DAMAGED SOME - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • REAR CAMERA HAS MOISTURE INSIDE LENS, BLURRY ON SCREEN
  • FairALL THERE TOO COLD TO TEST
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLIGHT SCRATCHES ON POLY WINDSHIELD
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSEAT HEATER IS NOT WORKING CORRECTLY
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • RADIO IS NOT WORKING CORRECTLY
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
610
  • Good
  • Good
  • FairFEW SEEPS
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Good
  • GoodHITS LIGHTLY ON RIGHT SIDE BEFORE LEFT STOP
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesLIGHT NORMAL CUTS
Percentage Worn25%
Track / Belt Width16”
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodLIGHT WEAR
Track / Belt ConditionGoodLIGHT CUT
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 3188 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering