Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Skid Steer Loaders
CAT
Quick Search
Contact dealer
CAT 297C
3608 Hours
NMC
Brand
CAT 297C
Category
Skid Steer Loaders
Serial Number
GCP01579
Unit Number
EQN186116
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 297C
Home
Construction
Loaders
Skid Steer Loaders
CAT
CAT 297C
Working hours
3,608 h
Print
Add to favorites
‹
›
×
Videos of CAT 297C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
NMC
Norfolk, NE
+1 402 891 8600
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 297C
NMC CAT - Council Bluffs
Category
Skid Steer Loaders
Serial Number
GCP01579
Unit Number
EQN186116
Catalog Number
10067701
Hours
3,608 h
Country
United States
Location
Norfolk, United States
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Accessories
LIGHTING
LIGHTING
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
HYDRAULICS, STANDARD FLOW
HYDRAULICS, STANDARD FLOW
SELF LEVELING
SELF LEVELING
PILOT CONTROL
PILOT CONTROL
COUPLER, HYDRAULIC
COUPLER, HYDRAULIC
HEATER / DEFROSTER
HEATER / DEFROSTER
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
2
2
cleaning required
Yes
Feedlot operation, extension cleaning is needed
s.o.s. taken
No
bumper
Good
cab or canopy
Poor
Door shock does not hold, missing HVAC cover, blower motor is weak, needs extensive cleaning, hydraulics not locked out when park brake is engaged
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Poor
Scratched, chipped and faded, paint is peeling off in place and rust is forming
radiator grill & shroud
Good
sheet metal
Fair
steps / ladder
Fair
safety items
1
0
1
rops
Yes
safety decals in place
Yes
Safety lockout arm wired in place
safety decals legible
Yes
horn
Good
parking brake
Poor
Does not lock out hydraulics
gauges, operator station, console
4
7
3
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Fair
Blower motor is very weaj
dash console
Fair
Hand throttle does not hold
door latches
Poor
Upper latch pin coming out, shock doe not hold door open, escape handles are zip tied togethere
floor boards
Fair
Very dirty
gauges
Good
glass/mirrors
Fair
Very dirty
heater
Fair
Blower motor is weak
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Poor
Aged out
seat cushion / arm rest
Fair
Air suspension seat, very dirty
switches
Poor
Worn and park brakes issue
windshield wipers
Fair
Washer is inoperable
engine
3
5
0
blow by
Yes
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
water in oil
No
anti-freeze color
Red
oil pressure (h/l/n)
Normal
air cleaners
Fair
Needs serviced
belts / pulleys
Fair
engine supports
Fair
Wear
exhaust / muffler
Fair
fuel injection system
Good
governor
Good
overall operating condition - engine
Fair
turbocharger / blower
Good
cooling system
3
2
1
leaks - cooling system
No
coolers
Fair
Need blown out
fan
Poor
Full of corn stalks
fan drive
Good
hoses
Good
radiator
Fair
Needs blown out
water pump
Good
electrical, starting and charging system
3
2
1
block heater
Yes
alternator
Good
batteries / cables
Fair
Covered in corn stalks
lighting
Poor
Front and work lights and rear hazard lights are inoperable
pre-heater
Good
starter
Good
wiring
Fair
Pin connector is broke
tandems/gears/bearings/chains
8
0
0
front torsion bars
Good
lines / linkages
Good
operating condition
Good
rear torsion bars
Good
torsion axles
Good
travel controls
Good
travel motors
Good
travel pumps
Good
hydraulics
5
1
1
leaks - hydraulics
Yes
Auxilary, hydraulic, coupler is dripping oil
detent switch
Poor
Not fully operational
hoses / lines
Fair
Several leaks
lift cylinders
Good
overall operating condition - hydraulics
Good
pump & valves
Good
tank
Good
tilt cylinder
Good
bucket
1
3
0
bucket linkage
Fair
loader frame
Good
loader pins & bushings
Fair
quick coupler
Fair
Loose
undercarriage
5
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn
50%
Track / Belt Thickness
16/32
Track / Belt Width
17.5"
Idlers
Good
Roller
Good
Roller Frame
Good
Sprocket
Good
Track / Belt Condition
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 297C on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.