2023 CAT 289D3 For Sale - 79,900 USD | Cat Used
Quick Search

CAT 289D3

CAT 289D3

CAT Certified
Year
2023
Working hours
644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Salem, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 289D3
Carter Machinery Company
CategorySkid Steer Loaders
Serial NumberJX914305
Unit Number5044710T0
Catalog Number10197411
Year2023
Hours644 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax79,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
EngineEngine
CouplerCoupler
Additional information289D3 CTL DCA4B
289D3 CTLT4F
BATTERY,EXTRA HEAVY DUTY, DISC
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
NO BUCKET
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection 12 mo. / 500 hr. PT + HYD
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
TRACK,RUBBER,450MM(17.7IN) BAR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • Good
  • Good
  • Good
  • Good
  • Fairmissing some decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairstep on quick coupler is bent
safety items
510
  • Yes
  • Yes
  • Nomissing pinch point decal on loader frame
  • Yes
  • Good
  • Faircamera is malfunctioning
  • Good
  • Good
  • Good
  • Goodinstalled 2023
gauges, operator station, console
2200
  • n/a
  • full
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good643 hours
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Goodhydraulic
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
300
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • YesBucket inclinometer sensor code
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering