Quick Search

CAT 289D

CAT 289D

Year
2017
Working hours
2,763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 289D
Quinn Company
CategorySkid Steer Loaders
Serial NumberTAW09003
Unit NumberUC0002382
Catalog Number10035265
Year2017
Hours2,763 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax52,631 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information289D CTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CAROLINA CDC - - AVAILABILITY
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • NoDETAILED
  • No
  • Good
  • Good
  • Good4 WEIGHT
  • Good
  • GoodREAR DOOR WITH SOME DENTS.
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • No
  • No
  • No
  • ____________
  • FULL
  • GOOD
  • GoodTEMPER AT 40
  • Good
  • FairSOME SCRATCHES - NOT IN EYE SITE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodELEC. TYPE
  • Good
  • Good
  • GoodFEB. 2023
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • YesEPA 2017 RED TAG # EB4H47
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • OK AFTER REPAIR LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Yes
  • OK JUST TILT LEAKS OIL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • .62 YDS.
  • 2B020092 WELD ON K32120
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOK
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width171/2"
IdlersGoodTHIN [OK]
RollerGood
Roller FrameGood
SprocketGoodNEW
Track / Belt ConditionGoodNEW
comments, misc. repairs, general remarks
  • PM 2 @ 2713
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering