Quick Search

CAT 289D AHQ

CAT 289D AHQ

Year
2014
Working hours
5,210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 289D AHQ
Michigan CAT
CategorySkid Steer Loaders
Serial NumberTAW01194
Unit NumberTAW1194
Catalog Number10095080
Year2014
Hours5,210 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax37,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationCAB, AC, HIGH FLOW HYD, 2SPD, QC, BKT, 17.5" BELT
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
640
  • YesUndercarriage muddy
  • No
  • Good
  • Good
  • Good
  • FairLower corners of rear engine enclosure bent
  • Good
  • Good
  • FairScale rust in front loader frame and lower rear of machine, decals scratched/torn
  • FairTears in rear grille screen
  • Good
  • FairCab step,slightly bent
safety items
200
  • Yes
  • Yes
  • Retractable style seat belt outdated
  • GoodWorking
  • GoodWorking
gauges, operator station, console
1300
  • YesWorking
  • YesIn right rear rops
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodCab glass in place front door glass scratched
  • GoodWorking
  • Good
  • Good
  • GoodHour meter working shows 4342hr,
  • Good
  • GoodHeated air ride seat suspension
  • Good
  • GoodWorking
engine
510
  • NoSlight
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red, clean
  • Warning light goes out when started
  • Normal
  • FairLower belt guard bolts loose
  • Good
  • Good
  • Good
  • GoodRuns good
  • Good
cooling system
400
  • Good
  • GoodHydraulic driven
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • No
  • has active code for bucket position sensor.
  • Good
  • Good
  • FairRear floods not working
  • Good
  • Good
tandems/gears/bearings/chains
410
  • GoodDrives amd steers good tracks straight
  • FairShows aprox 1/4in play in torsion axle bushings
  • GoodLeft pilot,operated joystick controls
  • GoodTwo speed travel working operated 5mph in low amd 7mph in high
  • Good
hydraulics
601
  • Poor
  • Good
  • GoodBoth dry
  • GoodHydr functions operated good
  • Good
  • Good
  • GoodBucket cylinders dry
bucket
241
  • .62yd
  • 78in wide
  • FairSome wear at heel end
  • FairBucket cylinder mounting bushings show aprox 1/4in play
  • Good
  • PoorWorn out has been flipped
  • Good
  • FairMount bushing s at coupler ant at rear of machine shows aprox 1/4in play
  • FairOperated good Has some play between coupler and bucket
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEAftermarket belts
Percentage Worn30/40%
Track / Belt ThicknessAverage cleat height
Track / Belt Width17.5in wide
IdlersFairIdler shells show some wear
RollerGood
Roller FrameGood
SprocketFairSprockets show wear in a saddle area
Track / Belt ConditionGoodSome light cuts and abrasions
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering