Quick Search

CAT 289D

CAT 289D

Year
2017
Working hours
2,636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 289D
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberTAW07145
Unit NumberEQN199071
Catalog Number10112930
Year2017
Hours2,636 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax55,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Additional information289D CTL DCA2
289D CTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CAROLINA CDC - - AVAILABILITY
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, HYDRAULIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • Yes
  • No
  • Good
  • Good
  • GoodTwoper side
  • Good
  • FairScreen on rear door is dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched scuffed and faded
  • Good
  • Good
  • Goodminor rust
  • FairEntry step is bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
951
  • Yes
  • Yes
  • FairToo cold to test
  • Good
  • Good
  • Good
  • FairNeeds cleaned
  • Good
  • FairSeal and glass at lower left corner held in with duct tape
  • Good
  • Good
  • Good
  • Good
  • PoorAged out 2017
  • FairA bit worn and dirty
  • Good
  • FairNeeds new blade
engine
300
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Needs service
  • Good
  • Good
  • Good
cooling system
410
  • No
  • Good
  • Good
  • GoodHydraulic
  • Good
  • FairHood shock does not hold and rubber strap is broke
electrical, starting and charging system
501
  • Good
  • Good
  • PoorBoth rear work lights are inoperable
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • GoodSelf leveling, working as designed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
112
  • PoorSwitch loose to copper, bucket or coupler, is tweaked, right pin, will not engage
  • Good
  • FairLoose
  • PoorEither bucket or coupler is tweaked - ,right coupler of pin will not engage right side lip of bucket - does not engage coupler
undercarriage
120
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn75%
Track / Belt Thickness12/32
Track / Belt Width17.5
IdlersFair
RollerFair
SprocketGood
Track / Belt ConditionPoorLots of cuts and cracks, long cracks, running along outer edge on both sides of tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering