Quick Search

CAT 289D3

CAT 289D3

Year
2022
Working hours
531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 289D3
Western States Equipment
CategorySkid Steer Loaders
Serial NumberJX909342
Unit NumberE0125910
Catalog Number10057541
Year2022
Hours531 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information289D3 CTLT 4F
BATTERY, HD, DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, (CANADA)
COUNTERWEIGHT, MACHINE, EXTERNAL
DOOR, CAB, POLYCARBONATE
ENGINE, 8MQ4186
FILM, RIDE CONTROL, ISO
FILM, SELF LEVEL, ISO
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ISO
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
SEAT BELT, 3"
TRACK, RUBBER, 450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering