Quick Search

CAT 289D3 C3H2

CAT 289D3 C3H2

Year
2023
Working hours
754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 289D3 C3H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberJX915089
Unit NumberBCP01877
Catalog Number10070034
Year2023
Hours754 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax93,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
BATTERY,EXTRA HEAVY DUTY, DISC
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 02/13/24 DA
PRODUCT LINK, CELLULAR PL641
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering