2022 CAT 289D3STD2C For Sale - 78,200 USD | Cat Used
Quick Search

CAT 289D3STD2C

CAT 289D3STD2C

CAT Certified
Year
2022
Working hours
231 h
Videos of CAT 289D3STD2C
Videos of CAT 289D3STD2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Manhattan, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 289D3STD2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberJX911057
Unit NumberXUC0248
Catalog Number10152228
Year2022
Hours231 h
CountryUnited States
LocationMANHATTAN, United States
Pricing
Price Excluding Tax78,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT,AIR SUSPENSION,CLOTH,HEAT
2022 MODEL
DOOR, CAB, GLASS
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
Online Owner's Manual
REAR LIGHTS
RETURN TO DIG/WRKTL POSITIONER
SEAT BELT, 2"
STANDARD FLOW - 23 GPM (87 LPM)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFEW CHIPS AND SCRATCHES
  • Good
  • Good
  • FairFRONT LEFT TOW LOOP IS BENT SOME - USABLE
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • GoodROD END HAS SOME MINOR PLAY - USABLE
  • Good
  • Good
  • Good
  • Good
bucket
610
  • Good
  • Good
  • Good
  • Good
  • GoodSOME MINOR PLAY
  • Good
  • FairHAS SOME WEAR, BUT A LOT OF LIFE LEFT
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50% AND LESS
Track / Belt Thickness2-1/4”
Track / Belt Width17.5"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairHAS SOME WEAR, BUT A LOT OF LIFE LEFT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering